Pakistan - English

Philips Fortimo SLM C 930 1216 L23 2828 G8

Product Description

Philips Fortimo SLM C 930 1216 L23 2828 G8

Order code: 929003952901
Full order code: 872110307825400

Specifications

  • Luminous Flux
    7,735 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    138 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads

Family

Product