Pakistan - English

Philips Fortimo SLM C 930 PC 1208 L15 2024 G8

Product Description

Philips Fortimo SLM C 930 PC 1208 L15 2024 G8

Order code: 929003949301
Full order code: 872110307717200

Specifications

  • Luminous Flux
    3,345 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    129 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Family

Product