Pakistan - English

Philips Fortimo SLM C 930 PW 1208 L15 2024 G8

Product Description

Philips Fortimo SLM C 930 PW 1208 L15 2024 G8

Order code: 929003949001
Full order code: 872110307708000

Specifications

  • Luminous Flux
    3,555 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    137 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Family

Product