Pakistan - English

Philips Fortimo SLM C 927 1202 L06 1215 G8

Product Description

Philips Fortimo SLM C 927 1202 L06 1215 G8

Order code: 929003938101
Full order code: 872110307381500

Specifications

  • Luminous Flux
    865 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    126 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads

Family

Product