Pakistan - English

Philips Fortimo SLM C 827 PA 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 827 PA 1205 L13 2024 G8 HE

Order code: 929004835601
Full order code: 872110311596600

Specifications

  • Luminous Flux (Max)
    3,030 lm
  • Luminous Flux (Min)
    2,617 lm
  • Luminous Flux
    2,755 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    159 lm/W
  • Color rendering index (CRI)
    83
  • CoB LES (mm)
    13 mm

Downloads

Family

Product