Pakistan - English

Philips Fortimo SLM C 927 PA 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1208 L15 2024 G8 HE

Order code: 929004835401
Full order code: 872110311614700

Specifications

  • Luminous Flux (Max)
    4,328 lm
  • Luminous Flux (Min)
    3,738 lm
  • Luminous Flux
    3,935 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    151 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    15 mm

Downloads

Family

Product