Pakistan - English

Philips Fortimo SLM C 940 PW 1204 L09 1619 G8

Product Description

Philips Fortimo SLM C 940 PW 1204 L09 1619 G8

Order code: 929003942901
Full order code: 872110307525300

Specifications

  • Luminous Flux
    1,925 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    140 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads