Pakistan - English

Philips Fortimo SLM C 840 1202 L06 1215 G8

Product Description

Philips Fortimo SLM C 840 1202 L06 1215 G8

Order code: 929003937701
Full order code: 872110307369300

Specifications

  • Luminous Flux
    1,125 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    163 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    6 mm

Downloads