Pakistan - English

Philips Fortimo SLM C 927 1216 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 927 1216 L22 2828 G8N HE

Order code: 929003910180
Full order code: 872016938422400

Specifications

  • Luminous Flux
    7,880 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    158 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads