Pakistan - English

Philips Fortimo LED SLM Gen 8 - High Efficiency

Best combination of quality of light and efficacy!

Products

Product Compare
1,105
2700
160
80
1,140
3000
165
80
1,170
3500
170
80
1,175
4000
170
80
1,170
5000
170
80
1,125
3000
163
80
1,030
2700
149
90
1,085
3000
157
90

Product family information

Description

Philips continues to develop its tried and trusted high efficiency COB range of products (since 2020) by introducing the third generation - Fortimo SLM G8(N) HE available in both CRI 80 and CRI 90 variants. Fortimo SLM G8(N)HE, will help unlock the extraordinary potential of light, facilitating innovation and inspiring the next generation of luminaire design with optimized efficiency reaching upto180lm/W, increased product robustness and enhanced quality of light.

Benefits

  • Improved efficiency and performance compared to previous generation G7 HE+​

  • Improved anti-corrosion performance compared

Features

  • Based on NBP technology enabling up to 180lm/W

  • CRI 80 and CRI 90 with high Quality of light and 2SDCM​

Applications

  • Retail
  • Hospitality
  • Residential
  • Office

Downloads