Pakistan - English

Philips Fortimo SLM C 830 1212 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 830 1212 L22 2828 G8N HE

Order code: 929003908280
Full order code: 872016938365400

Specifications

  • Luminous Flux
    6,595 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    176 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    22 mm

Downloads