Pakistan - English

Philips Fortimo SLM C 840 1211 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 840 1211 L22 2828 G8N HE

Order code: 929003907080
Full order code: 872016938329600

Specifications

  • Luminous Flux
    6,220 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    181 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    22 mm

Downloads