Pakistan - English

Philips Fortimo SLM C 830 PW 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 830 PW 1208 L15 1919 G8NHE

Order code: 929003904480
Full order code: 872016938251000

Specifications

  • Luminous Flux
    4,150 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    167 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads