Pakistan - English

Philips Fortimo SLM C 935 PW 1206 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 935 PW 1206 L15 1919 G8NHE

Order code: 929003903780
Full order code: 872016938230500

Specifications

  • Luminous Flux
    3,190 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    172 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads