Pakistan - English

Philips Fortimo SLM C 835 1206 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 835 1206 L15 1919 G8N HE

Order code: 929003902780
Full order code: 872016938200800

Specifications

  • Luminous Flux
    3,325 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    179 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads