Pakistan - English

Philips Fortimo SLM C 935 PW 1204 L09 1313 G8NHE

Product Description

Philips Fortimo SLM C 935 PW 1204 L09 1313 G8NHE

Order code: 929003900980
Full order code: 872016938146900

Specifications

  • Luminous Flux
    2,015 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    162 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads