Pakistan - English

Philips Fortimo SLM C 930 PW 1201 L06 1313 G8NHE

Product Description

Philips Fortimo SLM C 930 PW 1201 L06 1313 G8NHE

Order code: 929003896680
Full order code: 872016938017200

Specifications

  • Luminous Flux
    510 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    165 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads