Pakistan - English

Philips Fortimo SLM C 830 PW 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 830 PW 1211 L19 2828 G8 HE

Order code: 929003893080
Full order code: 872016937909100

Specifications

  • Luminous Flux
    7,055 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    166 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    19 mm

Downloads