Pakistan - English

Philips Fortimo SLM C 950 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 950 1208 L15 2024 G8 HE

Order code: 929003892080
Full order code: 872016937879700

Specifications

  • Luminous Flux
    4,460 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    172 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads