Pakistan - English

Philips Fortimo SLM C 940 1204 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 940 1204 L09 1619 G8 HE

Order code: 929003887480
Full order code: 872016937741700

Specifications

  • Luminous Flux
    2,270 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    163 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads