Pakistan - English

Philips Fortimo SLM C 850 1204 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 850 1204 L09 1619 G8 HE

Order code: 929003886980
Full order code: 872016937726400

Specifications

  • Luminous Flux
    2,345 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    169 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads