Philips Xitanium 30W/m 0.35-0.7A 42V DS S HE230V
Product Description
Philips Xitanium 30W/m 0.35-0.7A 42V DS S HE230V
Specifications
- Input Voltage 230 V
- Output Current Ripple (Max) 3 %
- Output Current (Max) 700 mA
- Open Circuit Voltage (DC) (Max) 60 V
- Output Power (Max) 30 W
- Output Power (Min) 10.5 W
- Output Current (Min) 350 mA
- Output Voltage (Max) 42 V
- Output Voltage (Min) 30 V
- Protection class IEC Safety class I/II