Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor drivers
Xitanium LED Xtreme drivers - programmable
XITANIUM 100W 0.7A PROG+ GL-Z sXt
Back to family
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Xitanium LED Xtreme drivers - programmable
ADVANCE XITANIUM 100W 0.7A PROG+ GL-Z sXt
Product Description
ADVANCE XITANIUM 100W 0.7A PROG+ GL-Z sXt
Order code:
929000708703
Full order code:
871829124519300
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Isolated/SELV
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
12 %
Power Consumption
109 W
Output Current Ripple (Max)
15 %
Maximum Efficiency at Full Load
91.5 %
Output Current (Max)
700 mA
Output Current (Nom)
100-700 mA
Output Current Tolerance (Max)
5 %
Output Current Tolerance (Min)
-5 %
Mains voltage performance (DC)
186-250 V
Power Factor 50% Load (Min)
0.94
Earth Leakage Current (Max)
0.35 mA
Power Factor (Fraction)
0.96
Open Circuit Voltage (DC) (Max)
200 V
Input Current (Max)
480 mA
Input current (AC)
500 mA
Input current (DC)
600 mA
Inrush Current Peak (Max)
80 A
Inrush Current Peak (Nom)
80 A
Output Power (Max)
100 W
Output Power (Nom)
100 W
Default output current
700 mA
Inrush Current Width to 50% of Peak
150 µs
Power Factor 100% Load (Max)
0.96
Energy Metering
No
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
3.4 W
Output Current (Min)
47 mA
Output Voltage (Max)
143 V
Output Voltage (Min)
71 V
Number of Products on MCB (16A Type B) (Max)
11
Protection class IEC
Safety class I/II
Surge Protection (Common/Differential)
4/4 kV kV
Adjustable Output Current
DALI
LEDSet/Resistor
Wiring
Hot Wiring
No
Control Wire Cross Section (Max)
0.82 mm²
Output Wire Length
275 mm
Control Wire Cross Section (Min)
0.82 mm²
Output Wire Cross Section (Max)
0.82 mm²
Output Wire Cross Section (Min)
0.82 mm²
Cable Length From Device to Lamp
10 m
Input wire strip length
8 mm to 12 mm
Input Wire Cross Section (Max)
0.82 mm²
Input Wire Cross Section (Min)
0.82 mm²
Input Wire Cross Section (Nom)
0.82 mm²
Output wire strip length
8 mm to 12 mm
System characteristics
Central DC Operation
Yes
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
70 °C
T-Case Lifetime (Nom)
70 °C
T-Case Maximum (Max)
80 °C
T-Case Maximum (Nom)
80 °C
Module Temperature Protection
True
T-Case Switch Off (Nom)
85 °C
Controls and Dimming
Dimmable
Yes
Control Interface
1-10V
AmpDimer
DALI
DynaDimmer
Dimming Range
100-10 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Housing Color
Black
Product Length
165 mm
Housing
Z-can 165x70x50
Overall length
165 mm
Overall width
70 mm
Overall height
38 mm
Dimensions (Height x Width x Depth)
38 x 70 x 165 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.745 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I and Class II
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
DALI 2
Double-insulated Built-In
EAC
ENEC certificate
Type HL
UA
UL Recognized
WEEE
Corridor Mode
False
Output Current Set Options
Programmable,Rset2
Ambient temperature range
-40 °C to 55 °C
Mounting Type
Built-in
Product Data
Order product name
XITANIUM 100W 0.7A PROG+ GL-Z sXt
Full product name
XITANIUM 100W 0.7A PROG+ GL-Z sXt
Full product code
871829124519300
Order code
929000708703
Material Nr. (12NC)
929000708703
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718291245193
Numerator - Packs per outer box
12
EAN/UPC - Case
8718291245209
Installation diagrams
Xitanium 75W 0.70A, 100W 0.53A Programmable
download
SDWD_LEDXD_0013-Wiring diagram
download
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 100W 0.70A Prog GL-Z sXt
pdf 2.0 MB
Visuals
Product-Photographs-929000708703_EU
Multiple assets
Product-Diagrams-929000708703_EU
Multiple assets
Other
Certificate
CB certificate
pdf 104.0 kB
Certificate
ENEC certificate
pdf 2.3 MB
Certificate
CCC certificate
pdf 828.1 kB
Certificate
CE certificate
pdf 260.7 kB