Pakistan - English

Philips Xi EP LV 200W 3.0-5.8A WL I175

New

Product Description

Philips Xi EP LV 200W 3.0-5.8A WL I175

Order code: 929004829001
Full order code: 694197063124200

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    5800 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    200 W
  • Output Power (Min)
    81 W
  • Output Current (Min)
    3000 mA
  • Output Voltage (Max)
    54 V
  • Output Voltage (Min)
    27 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product