Products
Product family information
Description
Philips Xitanium Essential Programmable (Xi EP) LV IP67 LED Drivers are designed for outdoor applications and offer maximum reliability and flexibility. One key feature is the ability to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without the need to power it on or use any additional software. The LV indicates low voltage output, and all EP LV drivers are SELV certified, ensuring safety in their use.
Benefits
• Reliable and repeatable adjustment of output current/voltage to save labor cost and time
• Easy to design-in and reduces SKUs
Features
• Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology
• WideLine input voltage range: 100-277Vac