Pakistan - English

Philips Xi EP LV 100W 1.5-3.4A WL I145

New

Product Description

Philips Xi EP LV 100W 1.5-3.4A WL I145

Order code: 929004828801
Full order code: 694197063128000

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    3400 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    100 W
  • Output Power (Min)
    40.5 W
  • Output Current (Min)
    1500 mA
  • Output Voltage (Max)
    54 V
  • Output Voltage (Min)
    27 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product