Philips Fortimo LED Strip iXt 2ft HF 840 BC HV7
Product Description
Philips Fortimo LED Strip iXt 2ft HF 840 BC HV7
Specifications
- Luminous Flux (Max) 4,240 lm
- Luminous Flux (Min) 3,940 lm
- Luminous Flux 4,000 lm
- Life to 70% Lumen Maintenance 100,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 185 lm/W
- Color rendering index (CRI) 80