Products
929004009706
929004009806
929004009906
929004010006
929004010106
929004010206
929004010306
929004010406
Product family information
Description
Redefining brilliance with efficiency and innovation
Benefits
Robust LED package to withstand high temperatures
A 7 year warranty is granted when combined with an LED Driver from the Xitanium iXt range. Otherwise, the standard 5 year warranty applies
Features
Two lumen output versions: 2000 lm/ft and 3000 lm/ft
LED module efficiency of 185 Lm/W (4000K, CRI80)