Philips Fortimo LED Strip iXt 2ft HF 830 BC HV7
Product Description
Philips Fortimo LED Strip iXt 2ft HF 830 BC HV7
Specifications
- Luminous Flux (Max) 4,130 lm
- Luminous Flux (Min) 3,810 lm
- Luminous Flux 3,860 lm
- Life to 70% Lumen Maintenance 100,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 179 lm/W
- Color rendering index (CRI) 80