Philips Fortimo LED Strip iXt 1ft HF 835 BC HV7
Product Description
Philips Fortimo LED Strip iXt 1ft HF 835 BC HV7
Specifications
- Luminous Flux (Max) 2,120 lm
- Luminous Flux (Min) 1,940 lm
- Luminous Flux 1,970 lm
- Life to 70% Lumen Maintenance 100,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 182 lm/W
- Color rendering index (CRI) 80