Pakistan - English

Philips Fortimo LED Strip iXt 1ft VHF 840 FC HV7

Product Description

Philips Fortimo LED Strip iXt 1ft VHF 840 FC HV7

Order code: 929004010606
Full order code: 872110312251300

Specifications

  • Luminous Flux (Max)
    3,180 lm
  • Luminous Flux (Min)
    2,960 lm
  • Luminous Flux
    3,000 lm
  • Life to 70% Lumen Maintenance
    100,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    185 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product