Pakistan - English

Philips CertaFlux LED strip HV4

The first choice for your competitive luminaires

Products

Product family information

Description

The CertaFlux LED strip is an ideal product for several different applications: office, industry and waterproof. CertaFlux LED strip is upgraded with a higher lm/W performance, now reaching up to 165lm/W. The CertaFlux LED strips offer a good product performance and functionality meeting the market needs for basic lighting. The system is cost effective when combined with CertaDrive linear LED drivers.

Benefits

  • Covers all needs in luminaire designs; choice of color temperatures (3000, 4000 and 6500K), two lumen packages (775lm per foot and 1100lm per foot), available in modules 1ft (280mm) and 2ft (560mm) and wide temperature range (Tc) from -40°C to +85°C

  • Push-in connectors enable automatic wiring

Features

  • LED module efficiency up to 165 lm/W

  • Excellent color consistency of 3 SDCM

Applications

  • Office
  • Retail
  • Industry

Downloads