Pakistan - English

Philips CertaFlux LED Strip 2ft 2200lm 840 HV4 V

Product Description

Philips CertaFlux LED Strip 2ft 2200lm 840 HV4 V

Order code: 929001007371
Full order code: 871951446737801

Specifications

  • Luminous Flux
    2,220 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    153 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product