Pakistan - English

Philips Pacific LED Gen5, Waterproof, 66 W, L1200 mm, 10000 lm, 4000 K, DALI, Very wide beam, Clear, IP66, IK08

WT490C 100S/840 PSD WB WA7 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, 10000 lm, 66 W, 152 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Very wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole

Order code: 910925869609
Full order code: 871951477397400

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product