Philips Pacific LED Gen5, Waterproof, 66 W, L1200 mm, 10000 lm, 4000 K, DALI, Very wide beam, Clear, IP66, IK08
WT490C 100S/840 PSD WB PI5 L1200
Product Description
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, 10000 lm, 66 W, 152 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Very wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years