Philips Pacific LED Gen5, Waterproof, 26 W, L1200 mm, 4200 lm, 4000 K, DALI, Very wide beam, Clear, IP66, IK08
WT490C 42S/840 PSD VWB WA7 L1200
Product Description
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, 4200 lm, 26 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Very wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years