Pakistan - English

Philips Pacific LED Gen5, Waterproof, 40 W, L1600 mm, 6400 lm, 4000 K, Wide beam, Clear, IP66, IK08, TW3

WT490C 64S/840 PSU WB TW3 WA7L1600

Product Description

Waterproof, L1600 mm, Polycarbonate, White, Power supply unit (On/Off), 6400 lm, 40 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole, Feed-through wiring 3-phase

Order code: 910925868419
Full order code: 871951462482500

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product