Pakistan - English

Philips Ledinaire Waterproof, (in brown Eco Packaging), 28 W, L1500 mm, 3400 lm, 4000 K, Symmetrical, Opal, IP66, IK08, TW1

WT060C LED34S/840 PSU TW1 L1500 BN

Product Description

(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3400 lm, 28 W, 121 lm/W, 121 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 3-pole, Feed-through wiring 1-phase

Order code: 911401893080
Full order code: 871016336294699

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401893080 en_AA pdf 363.5 kB

Brochures

Install instructions
Ledinaire waterproof, WT060C, Installation instruction pdf 1.1 MB

Visuals

Product-Photographs-911401893080_EU
Multiple assets
Product-Diagrams-911401893080_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT060C LED34S/840 PSU TW1 L1500 BN ies 36.2 kB
LDT
LDT File - WT060C LED34S/840 PSU TW1 L1500 BN ldt 6.6 kB

Other

Environmental product declaration
EPD Philips Ledinaire Waterproof WT060C LED34S 840 PSU TW1 L1500 BN 911401893080 pdf 624.5 kB