Pakistan - English

Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 65 W, L1800 mm, 8400 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready, EL-ready

WT065C LED84S/840 PSU L1800 ELR BN

Product Description

(in brown Eco Packaging), L1800 mm, Polycarbonate, Grey, Power supply unit (On/Off), 8400 lm, 65 W, 129 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401808185
Full order code: 871951496388799

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product