Pakistan - English

Philips Ledinaire Waterproof Tube Housing

Ledinaire waterproof tube housing - For your everyday lighting jobs, easy to choose from the shelve and to install with LED tube of your choice

Products

WT050C 1xTLED L600
WT050C 1xTLED L600
911401812187
WT050C 2xTLED L600
WT050C 2xTLED L600
911401812287

Product family information

Description

The Ledinaire waterpprof (WT050C) range contains a selection of empty, waterproof housings, that can cater for LED tubes of your choice. It comes with the high Philips quality levels at a competitive price. Ledinaire enables, simple and quick installation, with a choice of single and double tube installations.

Benefits

  • Philips quality and reliability

  • Easy to use with Philips LEDtubes

Features

  • Robust (IK08) and waterproof (IP65) luminaire

  • Multiple lengths and configurations available

Applications

  • Choose an item.
  • Covered car parks
  • Industrial halls (up to 4 m in height)
  • Storage rooms

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Waterproof Tube Housing en_AA pdf 462.7 kB

Visuals

Family-Photographs-Ledinaire Waterproof Tube Housing
Multiple assets