Pakistan - English

Philips Ledinaire Waterproof Tube Housing, L1200 mm, IP65, IK08

WT050C 2xTLED L1200

Product Description

L1200 mm, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II

Order code: 911401807481
Full order code: 871016336603699

Specifications

  • Value ladder
    Value

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401807481 en_AA pdf 384.3 kB

Brochures

Install instructions
Installation Instruction, Ledinaire Empty Tube Housing pdf 6.0 MB

Visuals

Product-Photographs-911401807481_EU
Multiple assets
Product-Diagrams-911401807481_EU
Multiple assets