Pakistan - English

Philips CoreLine Waterproof

For every project where light really matters, easy to install and maintain

Products

Product family information

Description

CoreLine waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. With its slim and stylish design, it retains the product architecture that the range is well-known and appreciated for. Installation is quick and easy, all thanks to its efficient design. CoreLine waterproof provides better wide-beam light distribution for straightforward and effective lighting. A direct replacement for traditional waterproof luminaires with fluorescent lamps ranging from 18W up to 58W, it delivers significant energy savings. Interact Ready luminaires with integrated wireless communications are also available in the CoreLine waterproof range, ready to be used with Interact connected lighting system.

Benefits

  • Saves on energy and maintenance costs

  • Supports fast and flexible installation thanks to smart WT120C G2 product architecture

Features

  • Long lifetime and high efficiency: up to 100,000 hours with flux at 70% min. compared to initial level and efficiency up to 160lm/W

  • Range of options available: L600/1200/1500, up to 12,000 lm, 4000K

Applications

  • Parking Garages
  • Manufacturing
  • Warehouses
  • General lighting

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP66 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Downloads