Philips CoreLine Waterproof, 15 W, L600 mm, 1900 lm, 4000 K, Wide beam, Matte, IP65, IK08, TW1-ready
WT120C G2 LED19S/840 PSU L600
Product Description
L600 mm, Polycarbonate, Gray, Power supply unit (On/Off), 1900 lm, 15 W, 126 lm/W, 126 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified