Pakistan - English

Philips CoreLine tubular waterproof

CoreLine tubular waterproof: Easy installation. Excellent illumination.

Products

Product family information

Description

CoreLine Tubular Waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, efficient luminaire with a very long lifetime, CoreLine Tubular Waterproof comes in two versions to meet various applications needs. The ammonia-resistant and sealed luminaire (PMMA tube) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection, making them relevant for specific applications. CoreLine Tubular Waterproof WT210C luminaires promise energy savings and less maintenance. At the same time, they can be installed in next to no time and without tools, thanks to pre-installed through-wiring and an external connector, which mean the luminaire does not require opening. These waterproof lighting solutions are flexible to mount on ceilings or suspended in both indoor and outdoor environments.

Benefits

  • Saves on energy and maintenance costs

  • Quick, toolless installation on ceilings or suspended mounted (indoors and outdoors)

Features

  • WT210C available in 2 versions: Ammonia-resistant, sealed PMMA and Polycarbonate Cover (PC)

  • High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IK10 (PC)

Applications

  • Food industry (PMMA version)
  • Animal farms (PMMA version)
  • Halls and circulation areas (PC version)
  • (Semi-) open car parks, garages
  • Workshops
  • General lighting

Downloads