Pakistan - English

Philips CoreLine tubular waterproof, 54 W, L1500 mm, 7000 lm, 4000 K, Very wide beam, Opal, IP68, IK10, TW1

WT210C LED70S/840 PSU TW1 PC L1500

Product Description

L1500 mm, Polycarbonate, White, Power supply unit (On/Off), 7000 lm, 54 W, 130 lm/W, 4000 K, (0.38,0.38)SDCM3, Very wide beam, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase

Order code: 911401828184
Full order code: 871951494738299

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads