Pakistan - English

Philips CoreLine tubular waterproof gen2

CoreLine tubular waterproof: Easy installation. Excellent illumination.

New

Products

Product Compare
150
3,900
4000
26
30
161
5,000
4000
31
30
161
7,000
4000
43.5
30
161
5,000
4000
31
30
161
7,000
4000
43.5
30
150
4,650
3000
31
30
152
6,600
3000
43.5
30
161
5,000
4000
31
30

Product family information

Description

CoreLine Tubular Waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, efficient luminaire with a very long lifetime, CoreLine Tubular Waterproof comes in two versions to meet various applications needs. The ammonia-resistant luminaire (PMMA tube) is suitable for animal lighting, livestock and food applications, while the PC tube version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection, making them relevant for specific applications. CoreLine Tubular Waterproof WT210C luminaires promise energy savings and less maintenance. They can be installed in next to no time and without tools, thanks to pre-installed through-wiring and an external connector, which means the luminaire does not require opening. These waterproof lighting solutions are flexible to mount on ceilings or suspended in both indoor and (protected) outdoor environments. A choice of on/off, DALI dimming and an Interact ready option with integrated wireless communications is also available in this family, which can be used with Interact gateways, sensors and software.

Benefits

  • Saves on energy and maintenance costs

  • Quick, toolless installation on ceilings or suspended mounted (indoors and outdoors)

Features

  • 2 versions: Ammonia-resistant - PMMA tube and Polycarbonate tube (PC)

  • High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IP69K/IK10 (PC)

Applications

  • Food industry (PMMA version)
  • Animal farms (PMMA version)
  • Halls and circulation areas (PC version)
  • (Semi-) open car parks, garages
  • Workshops
  • General lighting

Downloads