Products
WT072C LED SWT/SCCT L600 PSU Wide
911401802284
WT072C LED SWT/SCCT L1200 PSU Wide
911401802384
WT072C LED SWT/SCCT L1500 PSU Wide
911401802484
3 items
Product family information
Description
Philips Dual select Wide Waterproof batten offers exceptional value. It is Perfect for everyday lighting installations. Available in 2 standard sizes, it has option of 3 CCT selection switch and 2 Wattage selection to provide flexibility to customer and reduce stocking requirement. It is IP65/IK08 design which makes it suitable to be used in all weathers.
Benefits
Tri-CCT, Dual wattage selectable
50K hours life
Features
Selectable dual power output to suit multiple application environments.
3 selectable colour temperatures to suit specific customer need