Pakistan - English

Philips SB Waterproof WT068 G2, 30 W, 3600 lm, 4000 K, 124°

Product Description

Philips SB Waterproof WT068 G2, 30 W, 3600 lm, 4000 K, 124°

Order code: 911401863085
Full order code: 872016951445499

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product