Pakistan - English

Philips SB Waterproof WT068 G2, 46.5 W, 5600 lm, 6500 K, 124°

Product Description

Philips SB Waterproof WT068 G2, 46.5 W, 5600 lm, 6500 K, 124°

Order code: 911401862885
Full order code: 872016951443099

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product