Pakistan - English

Philips SB Waterproof WT068 G2, 15 W, 1800 lm, 4000 K, 124°

Product Description

Philips SB Waterproof WT068 G2, 15 W, 1800 lm, 4000 K, 124°

Order code: 911401861785
Full order code: 692382867037599

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product